SLYA094A August   2025  – May 2026 LM5137F-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Design with LM5137F-Q1
    1. 2.1 Schematic
  6. 3PMP41158 Performance Curves
    1. 3.1 Four-Phase Interleaving
    2. 3.2 Thermal Performance
    3. 3.3 Load Transient
    4. 3.4 Light Load Efficiency
    5. 3.5 Bode Plot
  7. 4Reference Design Modification Conversion From 48V to 12V
  8. 5Summary
  9. 6References
  10. 7Revision History

Thermal Performance

Both Figure 3-2 and Figure 3-3 show thermal performance of reference designs taken at a room temp of 25℃, open frame, no air flow. As you can see, when Iout is 21A, the max rising temperature is only about 25.5℃, while if Iout is 42A, the max rising temperature is about 73.4℃. So better to add a heatsink at the bottom side of conveter.

 13.5V in, 4.5V out at 21A Thermal ImageFigure 3-2 13.5V in, 4.5V out at 21A Thermal Image
 13.5V in, 4.5V out at 42A Thermal ImageFigure 3-3 13.5V in, 4.5V out at 42A Thermal Image