SLWU086C November 2013 – January 2016 ADS42JB46 , ADS42JB49 , ADS42JB69 , DAC38J84
The TSW14J56 contains several jumpers (JP) and solder jumpers (SJP) that enable certain functions on the board. The description of the jumpers can be found in Table 2.
| Component | Description | Default |
|---|---|---|
| SJP1 | Power enable to general purpose 10-MHz oscillator Y1 | 1 to 2 |
| SJP19 - SJP21 | Address for spare I2C controller U42 | 2 to 3 |
| SJ14, SJ15, SJ18 | Sets programming mode for FPGA | 2 to 3 |
| SJ16, SJ17 | Sets programming mode for FPGA | 1 to 2 |
| JP4, JP5, JP6, and JP7 | USB or JTAG control of FPGA programming. Default is USB control | 2 to 3 |
| JP16 | USB cable or internal 5-V power for USB interface. Default is USB cable power | 2 to 3 |
| JP14 | 5-V supply for U39. Default is no power | Not installed |
| JP15 | U39 output used for power. Default is disabled | Not installed |
| JP17 | U39 enable. | 2 to 3 |
| SJP2, SJP3 | Direction control for buffer U29. Default is B to A | 2 to 3 |
| SJP9 | Direction control for buffer U30. Default is B to A | 2 to 3 |
| SJP10, SJP11 | Direction control for buffer U41. Default is B to A | 2 to 3 |
| SJP12, SJ13 | Direction control for buffer U28. Default is B to A | 2 to 3 |
| JP11 | Programming mode for USB controller U33 | 1 to 2 |
| JP12 | Programming mode for USB controller U33 | Not installed |
| JP13 | Programming mode for USB controller U33 | 2 to 3 |
| JP10 | USB TCK routing option | 2 to 3 |
| J17 | USB Controller U33 to Flash U36 interface. | 3 to 4, 5 to 6, 7 to 8, 9 to 10 |