SLVZ025 March   2022 LP8764-Q1

 

  1. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  2. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  3. 3Silicon Revision 2.0 Usage Notes and Advisories
  4. 4Silicon Revision 2.0 Usage Notes
  5. 5Silicon Revision 2.0 Advisories
    1. 5.1 Advisories
  6. 6Trademarks

Silicon Revision 2.0 Advisories

The following advisories are known design exceptions to functional specifications. Advisories are numbered in the order in which they were added to this document. Some advisory numbers may be removed in future revisions of this document because the design exception was fixed or documented in the device-specific datasheet or user guide. When items are deleted, the remaining advisory numbers are not re-sequenced.