SLVUDS9 February 2026
TPS562242B evaluation module (EVM) is a simple, easy-to-use, fully assembled and tested evaluation module for the TPS562242B 2A synchronous buck converter. The EVM operates from 3V to 17V input to deliver 1.05V output, with AC signal injection terminals for feedback loop measurements.