SLVUDS9 February 2026
Table 5-1 lists the bill of materials.
| DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SR209 | Any |
| C1, C2 | 2 | Capacitor, ceramic, 10µF, 25V, ±20%, X5R, 0805 | GRM21BR61E106MA73L | MuRata |
| C3, C8,C9 | 3 | Capacitor, ceramic, 0.1uF, 25V, ± 10%, X7R, 0603 | C1608X7R1E104K080AA | TDK |
| C4, C5 | 2 | Capacitor, ceramic, 22µF, 10V, ±20%, X5R, 0805 | GRM21BR61A226ME44L | MuRata |
| C6 | 1 | Capacitor, ceramic, 33pF, 100V, ±5%, C0G/NP0, 0603 | GRM1885C2A330JA01D | MuRata |
| C7 | 1 | Capacitor, ceramic, 0.01uF, 50V, ± 10%, X7R, 0603 | C1608X7R1H103K080AA | TDK |
| J1, J2 | 2 | Terminal block, 5.08mm, 2 × 1, Brass, TH | ED120/2DS | On-Shore Technology |
| JP1 | 1 | Header, 100 mil, 2 × 1, Tin, TH | PEC02SAAN | Sullins Connector Solutions |
| L1 | 1 | Shielded Inductor, 1.2uH, 7A, 0.0155Ω, SMD | 74438357012 | Wurth Elektronik |
| LBL1 | 1 | Thermal transfer printable labels, 0.650" W × 0.200" H – 10,000 per roll | THT-14-423-10 | Brady |
| R1 | 1 | Resistor, 20kΩ, 5%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW060320K0JNEA | Vishay-Dale |
| R2 | 1 | Resistor, 30kΩ, 5%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW060330K0JNEA | Vishay-Dale |
| R3 | 1 | Resistor, 51Ω, 5%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW060351R0JNEA | Vishay-Dale |
| R4 | 1 | Resistor, 7.5kΩ, 1%, 0.1W, 0603 | RC0603FR-077K5L | Yageo |
| R5 | 1 | Resistor, 10.0kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW060310K0FKEA | Vishay-Dale |
| SH-JP1 | 1 | Shunt, 100 mil, gold plated, black | SNT-100-BK-G | Samtec |
| TP1, TP4, TP5, TP7 | 4 | Terminal, turret, TH, double | 1502-2 | Keystone |
| TP2, TP3, TP8, TP9, TP11 | 5 | Test point, miniature, red, TH | 5000 | Keystone |
| TP6, TP10, TP12, TP13 | 4 | Test point, miniature, black, TH | 5001 | Keystone |
| D1 | 1 | Diode, Zener, 5.6V, 200 mW, SOD-323 | MMSZ5232BS-7F | Diodes Inc. |
| U1 | 1 | 3V to 17V Input, 2A Synchronous Buck Converter, SOT-563 | TPS562242BDRLR | Texas Instruments |