SLVUDR9 February   2026

 

  1.   1
  2. 1Description
  3.   Get Started
  4. 2Features
  5. 3Applications
  6.   6
  7. 4Evaluation Module Overview
    1. 4.1 Introduction
    2. 4.2 Kit Contents
    3. 4.3 Specification
    4. 4.4 Device Information
  8. 5Hardware
    1. 5.1 Power Requirements
    2. 5.2 Setup
    3. 5.3 Test Points
      1. 5.3.1 Analog Inputs
      2. 5.3.2 Analog Outputs
    4. 5.4 Cautions and Warnings
  9. 6Implementation Results
    1. 6.1 Evaluation Setup
    2. 6.2 Performance Data and Results
  10. 7Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layouts
    3. 7.3 Bill of Materials (BOM)
  11. 8Additional Information
    1. 8.1 Trademarks
  12. 9References

Bill of Materials (BOM)

The complete Bill of Materials is provided in the following table.

DESIGNATOR DESCRIPTION MANUFACTURER PART NUMBER
FB1, FB2, FB3 WE-TMSB Tiny Multilayer Suppression Bead, size 0402, 1800Ohm, 0.21A Wurth Elektronik 74269244182
C1, C2 CAP, CERM, 0.1uF, 100V, +/- 10%, X7R, 0603 MuRata GRM188R72A104KA35J
C3, C7, C13 CAP, CERM, 1000pF, 50V, +/- 10%, X7R, 0603 Kemet C0603C102K5RACTU
C4, C6, C20, C21, C24 CAP, CERM, 0.1uF, 25V, +/- 10%, X7R, 0603 AVX 06033C104KAT2A
C5, C8 CAP, CERM, 1 µF, 25V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 TDK CGA3E1X7R1E105K080AC
C9 CAP, CERM, 10 µF, 25V,+/- 10%, X5R, 0603 MuRata GRM188R61E106KA73D
C10, C17 CAP, CERM, 51pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 MuRata GCM1885C1H510JA16D
C11, C18 CAP, CERM, 3.3pF, 50V, +/- 8%, C0G/NP0, 0603 AVX 06035A3R3CAT2A
C12 CAP, CERM, 0.1 µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 Kemet C0603C104K5RACAUTO
C14 CAP, CERM, 0.01 µF, 16V,+/- 10%, X7R, 0603 Kemet C0603C103K4RACTU
C15 CAP, CERM, 470pF, 50V, +/- 5%, C0G/NP0, 0603 MuRata GRM1885C1H471JA01D
C16 CAP, CERM, 100pF, 50V,+/- 1%, C0G/NP0, 0603 Kemet C0603C101F5GACTU
C19, C22 CAP, CERM, 1uF, 25V, +/- 10%, X7R, 0603 AVX 06033C105KAT2A
C23 CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, 0603 Kemet C0603C100J5GACTU
D1 LED, Bright Green, SMD Wurth Elektronik 150080VS75000
GND, HGND, IN, INN, INP, OUT, OUT1, OUT2, OUTN, OUTP, REF, VDD Test Point, Miniature, Black, TH Keystone Electronics 5001
J6 Terminal Block, 3.5mm, 2x1, Tin, TH Wurth Elektronik 691214110002
L1 Ferrite Bead, 1000ohm @ 100MHz, 0.3A, 0603 TDK MMZ1608B102CTA00
R1, R3, R7, R10 RES, 10.0k, 0.1%, 0.1W, 0603 Yageo America RT0603BRD0710KL
R2, R6, R9, R13, R19 RES, 0, 5%, 0.1W, 0603 Yageo RC0603JR-070RL
R4, R12 RES, 7.87k, 0.1%, 0.1W, 0603 Yageo America RT0603BRD077K87L
R5, R8, R11 RES, 16.0, 0.5%, 0.1W, 0603 Yageo America RT0603DRE0716RL
R14, R15 RES, 4.7k, 5%, 0.1W, 0603 Yageo RC0603JR-074K7L
R16 RES, 10, 5%, 0.1W, AEC-Q200 Grade 0, 0603 Vishay-Dale CRCW060310R0JNEA
R17, R18 ISA-WELD PRECISION RESISTORS Current sensor for power hybrid applications Isabellenhütte BVB-Z-R0002-1.0
R20 RES, 680, 1%, 0.1W, 0603 Yageo RC0603FR-07680RL
R21 RES, 510, 5%, 0.1W, AEC-Q200 Grade 0, 0402 Panasonic ERJ-2GEJ511X
U1 2-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems, D0008A (SOIC-8) Texas Instruments TLV9002IDR
U2 High-Precision, ±50mV Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter Texas Instruments AMC3302DWE
U3 Dual, Fast Response, Reinforced Isolated Window Comparator with Adjustable Threshold, SOICW8 Texas Instruments AMC23C15QDWVRQ1