SLVUDR1 February 2026
Table 1-1 table lists the electrical characteristics of the evaluation module. See the LM5192-Q1 product folder for more information about the device specifications. Efficiency and other performance metrics can change based on operating input voltage, load currents, externally-connected output capacitors, and other parameters. The recommended airflow is 200 LFM when operating.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| Input operating range, VSUPPLY | VIN+, VIN– terminal | 15 | 48 | 70 | V | |
| Input current, ISUPPLY | 8 | A | ||||
| Input current, no load | PFM, BIAS_EN = 1, EN = VIN, VLOAD = 12V, R11 removed, no I2C communication | VSUPPLY = 24V | 195 | µA | ||
| VSUPPLY = 48V | 105 | |||||
| VSUPPLY = 60V | 88 | |||||
| OUTPUT CHARACTERISTICS | ||||||
| Rated output voltage, VLOAD | CV mode | 12 | V | |||
| Average inductor current, ILOUT | CC mode | 8 | A | |||
| SYSTEM CHARACTERISTICS | ||||||
| Switching frequency, fSW | 400 | kHz | ||||
| Full load efficiency | ILOAD = 8A | VSUPPLY = 24V | 97.1% | |||
| VSUPPLY = 48V | 96.0% | |||||
| VSUPPLY = 60V | 95.5% | |||||