SLVUDR1 February 2026
The LM5192QEVM-400 EVM is a synchronous, buck regulator which is capable of constant-current constant-voltage regulation with I2C interface. The EVM operates over an input voltage range of 15V to 70V, providing maximum 8A in CC mode and maximum 12V in CV mode.