This EVM describes the TCA984649-EVM evaluation
module (EVM) and the intended use. The board allows for quick prototyping and
characterization of TI’s TCA9846 and TCA9849 switch/multiplexer in PW and QFN
packages.
The EVM includes the following additional
features:
- Two 3-pin headers for connecting or disconnecting
device from external power.
- Two 3-pin headers for setting the addresses of
the device.
- Eleven 3-lane 3-pin headers to pull up the bus
through the desired resistor value.
- Multiple unpopulated load capacitor footprints
for potential additional bus capacitance.