SLVUDP1A March 2026 – March 2026
The TPS552852EVM helps to evaluate the behavior and performance of the TPS552852 at different input voltages, output voltages, and load conditions. This EVM is designed for 2.4V to 22V input voltage and 12V default output voltage applications. This EVM has test points for Vin, Vout, SW1, SW2, VCC, and Bode plot test, and also has a jumper to set light load mode and PG function.