SLVUDP1A March   2026  – March 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Performance Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector and Test Point Descriptions
    3. 2.3 Connector, Test Point and Jumper Descriptions
      1. 2.3.1 Jumper Configuration
        1. 2.3.1.1 JP2 (ENABLE)
        2. 2.3.1.2 JP3 (MODE)
    4. 2.4 Test Procedure
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks
  9. 5Revision History

Performance Specification

Table 1-2 provides a summary of the TPS552852EVM performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-2 Performance Specification Summary
ParameterTest ConditionValueUnit
Input VoltageN/A2.4 - 22V
Output VoltageN/A12V
Maximum Output CurrentVIN ≥ 6 V3A
VIN ≥ 9V4
VIN ≥ 12V5
Default Switching FrequencyN/A2.1MHz