SLVUDO9 February 2026
The ISO64xx wide-body package evaluation module (EVM) allows designers to evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of any of the ISO64XX single-channel, dual-channel, quad-channel, or six-channels digital isolator devices in various wide-body packages: 8-pin WB SOIC (DWV), 12-pin WB SOIC (DFP), 16-pin WB SOIC (DW), 16-pin WB SOIC (DFP), and 20-pin WB SOIC (DFP).