SLVUDO9 February 2026
This user’s guide describes the ISO64XX Wide-body Package Evaluation Module (EVM). This EVM lets designers evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of any of the ISO64XX single-channel, dual-channel, quad-channel, or six-channels digital isolator devices in various wide-body packages: 8-pin WB SOIC (DWV), 12-pin WB SOIC (DFP), 16-pin WB SOIC (DW), 16-pin WB SOIC (DFP), and 20-pin WB SOIC (DFP). This guide also describes the standard pin configurations of devices for each package, bill of materials, EVM schematic, PCB layout, and typical laboratory test setup. A typical input and output waveform is also presented.