SLVUDO8 March   2026

 

  1.   1
  2. 1Description
  3. 2Features
  4.   4
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specifications
  6. 4Implementation Results
    1. 4.1 Evaluation Setup Requirement
    2. 4.2 Setup
      1. 4.2.1 Connection Diagram
      2. 4.2.2 Power Supply
      3. 4.2.3 Clock Output
      4. 4.2.4 EVM Header Configuration
      5. 4.2.5 Configuring the Output Clock Termination
    3. 4.3 Performance Data and Results
      1. 4.3.1 Typical Measurement
  7. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout and Layer Stack-Up
      1. 5.2.1 PCB Layer Stack-Up
      2. 5.2.2 PCB Layout
    3. 5.3 Bill of Materials (BOM)
  8. 6Additional Information
    1.     Trademarks
  9. 7Related Documentation

Configuring the Output Clock Termination

The LMK6BEVM comes pre-populated with an AC-coupled termination designed for LP-HCSL, LVDS, AC-LVPECL, and custom swing output formats. For the LVDS, AC-LVPECL, and custom swing output types, terminate the output with a 100Ω differential termination. If the output is AC-coupled, terminate the P and N channels with 50Ω tied to a bias voltage to set the desired common mode voltage.

For LP-HCSL, the output can interface with a high-impedance load to provide the full signal swing. Unlike conventional HCSL drivers, no external termination resistors are required.

LMK6BEVM AC-LVPECL, LVDS, and Custom Swing Output Terminations Figure 4-2 AC-LVPECL, LVDS, and Custom Swing Output Terminations
LMK6BEVM LP-HCSL Output Termination Figure 4-3 LP-HCSL Output Termination