SLVUDO3A March 2026 – April 2026 TPS61129-Q1
| Jumper | Description |
|---|---|
| J1 | Input voltage positive connection and input voltage return connection. |
| J2 | Output voltage positive connection and output voltage return connection. |
| J3 | EN pin input jumper. Place a jumper across EN and High to turn on the IC. Place a jumper across EN and Low to turn off the IC. |
| J4 | SYNC/MODE pin input jumper. Place a jumper across SYNC/MODE and High to set the device in forced PWM mode. Put the jumper across SYNC/MODE and Low to set the device in auto PFM mode. The jumper can also be removed and the external clock can be synchronized through SYNC/MODE. |
| J5 | SSEN pin input jumper. Place a jumper across SSEN and High to enable spread spectrum modulation. Put the jumper across SSEN and Low to disable spread spectrum modulation. |
| TP1 | Test point to measure SW pin waveform. |
| TP2 | Test point to measure bode plot. |
| TP3 | Test point to measure Power-Good indicator voltage. |