SLVUDN2 March 2026 LM34938-Q1
Figure 3-2 Thermal Image:
VIN = 20.0V, VOUT = 5.0V, IOUT = 3.0A,
No Forced Air Cooling
Figure 3-4 Thermal Image:
VIN = 20.0V, VOUT = 28.0V, IOUT = 3.0A,
No Forced Air Cooling
Figure 3-6 Thermal Image:
VIN = 9.0V, VOUT = 28.0V, IOUT = 1.8A,
No Forced Air Cooling
Figure 3-3 Thermal Image:
VIN = 20.0V, VOUT = 28.0V, IOUT = 1.8A,
No Forced Air Cooling
Figure 3-5 Thermal Image:
VIN = 38.0V, VOUT = 28.0V, IOUT = 3.0A,
No Forced Air Cooling