SLVUDM3
February 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
Interfaces
3
Software
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Get Started
Order the
TRF-X-AFE7950EVM
Order
TSW14J58EVM
Download the latest software and libraries.
Download the comprehensive reference design files.
For latest info please refer to
AFE79XX-HSC-DESIGN
folder.