SLVUDI5
November 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.1.1
System and Equipment Requirements
2.1.2
Connector Description
2.1.3
Input and Output Connection
3
Hardware Design Files
3.1
Schematic
3.2
Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
Wide input voltage: 4.5V to 65V
Integrated 5.2A and 150mΩ metal-oxide semiconductor field-effect transistor (MOSFET)
High precision power field-effect transistor (FET) dimming
Switching frequency 100kHz to 2.2MHz
Full protection features