SLVUDI5 November 2025 LP8868Y-Q1
The LP8868YQ1EVM is intended to provide basic functional evaluation of the device. Changing the jumpers J2 and J3 helps achieve the four different dimming modes. The board is designed as 1A output current with 37V LED+ overvoltage protection threshold. Limited by the input and output capacitor voltage rating, input voltage and LED+ voltage needs to be lower than 50V.