SLVUD36 November   2024 LM25190-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Basic Test Procedure
  8. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Start-Up and Shutdown With EN
        2. 3.1.2.2 Switching
        3. 3.1.2.3 Load Transient (CV), ISET Modulation (CC)
      3. 3.1.3 Thermal Performance
      4. 3.1.4 Bode Plot
      5. 3.1.5 EMI Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
        1. 6.2.1.1 PCB Layout Resources
        2. 6.2.1.2 Thermal Design Resources

Specification

Table 1-1 table lists the electrical characteristics of the evaluation module. See the LM25190-Q1 product folder for more information about the device specifications. Efficiency and other performance metrics can change based on operating input voltage, load currents, externally-connected output capacitors, and other parameters. The recommended airflow is 200 LFM when operating.

Table 1-1 Electrical Performance Characteristics
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT CHARACTERISTICS
Input operating range, VSUPPLY VIN+, VIN– terminal 5.5 12 42 V
Input current, ISUPPLY 6 A
Input current, no load PFM, EN = VIN, internal feedback VSUPPLY = 12V 35 µA
VSUPPLY = 24V 37
VSUPPLY = 36V 39
VSUPPLY = 42V 40
OUTPUT CHARACTERISTICS
Output voltage, VLOAD CV mode 5 V
Average inductor current, ILOUT CC mode 5 A
SYSTEM CHARACTERISTICS
Switching frequency, fSW 2100 kHz
Full load efficiency ILOAD = 5A VSUPPLY = 12V 91.6%
VSUPPLY = 24V 85.3%
VSUPPLY = 36V 79.2%