SLVUD09 January 2025 TPS65219
Active discharge is enabled by default and is not NVM based. If desired, this setting can be disabled after each VSYS-power-cycle. During RESET or OFF-request, the discharge configuration is not reset, as long as VSYS is present. However, in INITIALIZE state and prior to the power-up-sequence, all rails are discharged, regardless of the setting. In case active discharge on a rail is disabled, it does not gate the disable of the subsequent rail, but the sequence is purely timing based. In case of residual voltage, the RV-bit is set regardless.
| Register Address | Field Name | Value | Description |
|---|---|---|---|
| 0x1E | BYPASS_RAILS_DISCHARGED_CHECK | 0x0 | Discharged checks enforced |