SLVUCM1 December   2022

 

  1.   TPS552892EVM-111 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
  4. 2Connector, Test Point and Jumper Descriptions
    1. 2.1 Connector and Test Point Descriptions
    2. 2.2 Jumper Configuration
      1. 2.2.1 JP1 (ENABLE)
      2. 2.2.2 JP5(SYNC)
      3. 2.2.3 JP6 (MODE)
      4. 2.2.4 JP7 (EXTVCC)
  5. 3Test Procedure
  6. 4Schematic, Bill of Materials, and Board Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Board Layout

JP7 (EXTVCC)

EXTVCC pin input jumper. Place a jumper across EXTVCC and VCC to select internal LDO. To minimize the power dissipation of the internal LDO when both input voltage and output voltage are high, an external 5-V power source can be applied at the VCC pin (JP4) to supply the TPS55289 and place a jumper across EXTVCC and GND .