SLVUCM1 December   2022 TPS552892

 

  1.   TPS552892EVM-111 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
  4. 2Connector, Test Point and Jumper Descriptions
    1. 2.1 Connector and Test Point Descriptions
    2. 2.2 Jumper Configuration
      1. 2.2.1 JP1 (ENABLE)
      2. 2.2.2 JP5(SYNC)
      3. 2.2.3 JP6 (MODE)
      4. 2.2.4 JP7 (EXTVCC)
  5. 3Test Procedure
  6. 4Schematic, Bill of Materials, and Board Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Board Layout

Connector and Test Point Descriptions

This EVM includes I/O connectors and test points as shown in Table 2-1. The power supply must be connected to input connectors, J1 and J2. The load must be connected to output connectors, J3 and J4.

Table 2-1 Connectors and Test Points
Reference DesignatorDescription
J1Input voltage positive connection
J2Input voltage return connection
J3Output voltage connection
J4Output voltage return connection