SLVUCL4 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3Schematic
  6. 4PCB Layout
    1. 4.1 Setup
  7. 5Operation
  8. 6Test Configurations
    1. 6.1 On-Resistance (RON) Test Setup
    2. 6.2 Rise Time Test Setup
  9. 7Bill of Materials (BOM)

Features

This EVM has the following features:

  • VIN input voltage range: 0.1 V to 5.5 V
  • Access to the VIN, VOUT, ON, VBIAS, PG, GND, and QOD pins of the TPS22997 load switch
  • Onboard CIN and COUT capacitors with landing pads for optional additional capacitance
  • Adjustable rise timing