SLVUCL4 December 2022
Table 1 lists a short description of the TPS22997 load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see www.ti.com/loadswitch.
| EVM | Device | Rise Time Typical (μs) | VBIAS (V) | VIN (V) | Enable (ON Pin) | Quick Output Discharge |
|---|---|---|---|---|---|---|
| PSIL155 | TPS22997 | Adjustable | 1.5 V to 5.5 V | 0.1 V to 5.5 V | Active High | Adjustable |