SLVUCK6 September   2022 TPS568231

 

  1.   TPS568231EVM 8-A, Regulator Evaluation Module
  2.   Trademarks
  3. 1Introduction
  4. 2Performance Specification Summary
  5. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Adjustable UVLO
  6. 4Test Setup and Results
    1. 4.1 Input and Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Start-Up
    4. 4.4 Shutdown
    5. 4.5 Output Voltage Ripple
  7. 5Board Layout
    1. 5.1 Layout
  8. 6Board Profile, Schematic, and List of Materials
    1. 6.1 Board Profile
    2. 6.2 Schematic
    3. 6.3 List of Materials
  9. 7References

Introduction

The TPS568231 is a single, D-CAP3™ control mode, synchronous buck converter requiring a very low external component count. The TPS568231 is a high-efficiency, cost effective, low quiescent current synchronous buck converter with integrated FETs. A mode pin is used to select output current limit, switching frequency, and forced continuous conduction mode (FCCM) and discontinuous conduction mode (DCM) operation. The device uses D-CAP3 control mode to provide a fast transient response, good line, load regulation, no requirement for external compensation, and supports low ESR output capacitors. Additionally, the TPS568231 provides adjustable soft start, undervoltage lockout inputs and a power-good output. Rated input voltage and output current ranges for the evaluation module are given in Table 1-1.

The TPS568231EVM evaluation module (EVM) is a single, synchronous buck converter providing 1.2 V at 8 A from 4.5-V to 17-V input. This user’s guide describes the TPS568231EVM performance.

Table 1-1 Input Voltage and Output Current Summary
EVMInput Voltage (VIN) RangeOutput Current (IOUT) Range
TPS568231EVM4.5 V to 17 V0 A to 8 A