SLVUCI7 July   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3Schematic
  6. 4PCB Layout
    1. 4.1 Setup
  7. 5Operation
  8. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  9. 7Bill of Materials (BOM)

Operation

Connect the VIN power supply to the J1 terminal (VIN). The input voltage range of the TPS22950Q1EVM is 1.8 V to 5.5 V.

External output loads can be applied to the switch by using the J2 terminal (VOUT). Adjust the current limit on the TPS22950Q1EVM accordingly. When the ON pin is asserted high, the output of the TPS22950-Q1 is enabled.