SLVUCI7 July   2022 TPS22950-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3Schematic
  6. 4PCB Layout
    1. 4.1 Setup
  7. 5Operation
  8. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  9. 7Bill of Materials (BOM)

Features

This EVM has the following features:

  • VIN input voltage range: 1.8 V to 5.5 V
  • Access to the VIN, VOUT, ON, FLT, GND, and ILIM pins of the TPS22950-Q1 load switch
  • Onboard CIN and COUT capacitors
  • Adjustable current limiting