SLVUCA9 August   2021 TPS25869-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Schematic
  4. 3General Configuration and Description
    1. 3.1 Physical Access
    2. 3.2 Adjusting the Switching Frequency
    3. 3.3 Adjusting the Current Limit Value
    4. 3.4 Adjusting the Cable Compensation Value
    5. 3.5 Thermal Management
    6. 3.6 Test Setup
  5. 4Board Layout
  6. 5Bill of Materials

Introduction

The TPS25869Q1EVM-163 is an evaluation module (EVM) for TI's TPS25869-Q1 USB Type-C® and type-A ports, which is capable of providing up to 5.6-A output current, 2.4 A for Type-A port, and 3 A for Type-C port, plus 200 mA for output. The EVM operates over a range from 5.5 V to 26 V and withstands 40-V transient voltage. The switching frequency can be adjusted by resistors on the EVM. It's also integrated with Fault indicator and separate on and off control.