SLVUCA9 August   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Schematic
  4. 3General Configuration and Description
    1. 3.1 Physical Access
    2. 3.2 Adjusting the Switching Frequency
    3. 3.3 Adjusting the Current Limit Value
    4. 3.4 Adjusting the Cable Compensation Value
    5. 3.5 Thermal Management
    6. 3.6 Test Setup
  5. 4Board Layout
  6. 5Bill of Materials

Features

The following features are available on this EVM:

  • 5.5-V to 26-V input range, 2.4-A continuous output current buck converter for Type-A port and 3 A for Type-C port
  • 200-mA capability for OUT pin, 200-mA capability for VCONN power meeting for USB3.1 power requirement
  • Forced PWM operation with Spread-Spectrum Dithering at 200 kHz–800KHz
  • Fully AEC-Q100 qualified
  • Smart thermal management
  • User-programmable VBUS current limit and internal VCONN current limiting