SLVUCA2 December   2021 TPS629210

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification
  4. 3EVM Configuration and Modification
    1. 3.1 Input and Output Capacitors
    2. 3.2 Configurable Enable Threshold Voltage
    3. 3.3 MODE/S-CONF Setting
    4. 3.4 Power Good
    5. 3.5 Power-Good Pullup Voltage
    6. 3.6 Feedforward Capacitor Option
    7. 3.7 Output Voltage Setting
    8. 3.8 Loop Response Measurement
  5. 4EVM Test Set Up
    1. 4.1 Input and Output Connectors
    2. 4.2 Jumper Configuration
      1. 4.2.1 JP1 Enable
      2. 4.2.2 JP2 MODE/S-CONF
      3. 4.2.3 JP3 Power Good
      4. 4.2.4 JP4 PG Pullup Voltage
  6. 5Test Results
  7. 6Board Layout
  8. 7Schematic and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
  9. 8References

Feedforward Capacitor Option

C10 is provided as an optional of feedforward capacitor (Cff) to help improve the loop stability if needed. A more detailed discussion on the optimization for stability versus transient response can be found in Optimizing Transient Response of Internally Compensated dc-dc Converter With Feedforward Capacitor and Feedforward Capacitor to Improve Stability and Bandwidth With the TPS621-Family and TPS821-Family application reports.