SLVUC71 May   2021 TPS22992

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4PCB Layout
    1. 4.1 Setup
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  8. 7Bill of Materials (BOM)

Description

Table 1 lists a short description of the TPS22992S load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see www.ti.com/loadswitch.

Table 1-1 TPS22992S Characteristics
EVMDeviceRise Time Typical (μs)VIN (V)VBIAS (V)Enable (ON Pin)

Quick Output Discharge

PSIL152TPS22992S

Adjustable

0.1 V to 5.5 V

1.5 V to 5.5 V

Active High

Adjustable