SLVUC71 May   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4PCB Layout
    1. 4.1 Setup
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  8. 7Bill of Materials (BOM)

Bill of Materials (BOM)

Table 5 lists the TPS22992SEVM BOM.

Table 7-1 TPS22992SEVM BOM

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

!PCB

1

Printed Circuit Board

PSIL152

Any

C1

1

100uF

CAP, CERM, 100 uF, 16 V, +/- 20%, X5R, 1210

1210

C1210C107M4PAC7800

Kemet

C2, C3

2

1uF

CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805

0805

C0805C105K5RACTU

Kemet

C4

1

1000pF

CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, 0805

0805

C0805C102J5RACTU

Kemet

C5, C6

2

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0805

0805

08053C104JAT2A

AVX

D1, D2

2

6V

Diode, TVS, Uni, 6 V, 10.3 Vc, SOD-123FL

SOD-123FL

SMF6A

Littelfuse

H1, H2, H3, H4

4

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

Screw

NY PMS 440 0025 PH

B&F Fastener Supply

H5, H6, H7, H8

4

Standoff, Hex, 0.5"L #4-40 Nylon

Standoff

1902C

Keystone

J1, J3

2

Standard Banana Jack, insulated, 10A, red

571-0500

571-0500

DEM Manufacturing

J2, J4

2

Standard Banana Jack, insulated, 10A, black

571-0100

571-0100

DEM Manufacturing

JP1

1

Header, 100mil, 3x1, TH

Header, 3x1, 100mil, TH

800-10-003-10-001000

Mill-Max

JP2, JP3, JP4, JP5

4

Header, 100mil, 2x1, Tin, TH

Header, 2 PIN, 100mil, Tin

PEC02SAAN

Sullins Connector Solutions

R1, R2

2

10k

RES, 10 k, 5%, 0.125 W, 0805

0805

ERJ-6GEYJ103V

Panasonic

R3

1

2.0k

RES, 2.0 k, 5%, 0.125 W, 0805

0805

ERJ-6GEYJ202V

Panasonic

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5

5

1x2

Shunt, 100mil, Flash Gold, Black

Closed Top 100mil Shunt

SPC02SYAN

Sullins Connector Solutions

TP1, TP2, TP6, TP7

4

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP3, TP4, TP5

3

Test Point, Miniature, White, TH

White Miniature Testpoint

5002

Keystone

TP8, TP9, TP10, TP11

4

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

U1

1

5V, 8.7mΩ, 6A Load Switch with Adjustable Rise Time

WQFN-HR8

TPS22992SRXNR

Texas Instruments

FID1, FID2, FID3

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A