SLVUC49 April 2021
Figure 7-1 and Figure 7-2 show the start-up waveforms with 0-A and 8-A loading for the TPS51396AEVM board. The applied input voltage is 12 V. Once the EN is high, Vout ramps up.
Figure 7-1 Power Up with 0 A
Figure 7-2 Power Up with 8 A