SLVUC49 April   2021

 

  1. 1Trademarks
  2. 2Introduction
  3. 3Performance Specification Summary
  4. 4Schematic and List of Materials
  5. 5Board Layout
  6. 6Bench Test Setup conditions
    1. 6.1 Headers Description and Jumper Placement.
    2. 6.2 Power-Up Procedure
  7. 7Test Waveform
    1. 7.1 Power Up
    2. 7.2 Power Down
    3. 7.3 Output Voltage Ripple
    4. 7.4 Load Transient
    5. 7.5 Thermal

Introduction

TPS51396A DC/DC converter is a synchronous buck converter designed to provide up to a 8-A output. The input (VIN) is rated for 4.5 V to 24 V. The TPS51396A uses a proprietary DCAP3 Control mode. Rated input voltage and output current range for the evaluation module are given in Table 2-1. The high-side and low-side MOSFETs are incorporated inside the TPS51396A package along with the gate-drive circuitry. An external divider allows for an adjustable output voltage. Additionally, the TPS51396A provides 1.3ms internal soft start or external soft start, under voltage lockout inputs and power good output.

Table 2-1 Input voltage and output current range summary
EVMINPUT VOLTAGE RANGEOUTPUT CURRENT RANGE
TPS51396AEVM4.5 V to 24 V0 A to 8 A