SLVUC15 March   2021 TPS7H4001-SP

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
  4.   8
    1.     9
    2.     10

Model Setup

The TPS7H4001-SP WCA model comes with a default schematic contained in the PSpice project file (tps7h4001-sp_wca.opj) that can be used to run simulations with minimal effort needed to set up the model. Users will need to set up their own Simulation Profiles in order to run simulations. Instructions for doing so are provided in Section 3.

If desired, the user can also import the TPS7H4001-SP model into a new or pre-existing PSpice project. The instructions for doing so can be found in Section 2.1.

Section 2.2 contains instructions for locating and using the model within Pspice® for TI, which is a free version of Pspice® that includes an automatically updated library of TI PSpice models.