SLVUC08 March   2021 TLV62595

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TLV62595EVM-130 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Bill of Materials

Table 5-1 lists the BOM for this EVM.

Table 5-1 TLV62595EVM-130 Bill of Materials
Count Designator Value Description Package Reference Part Number Manufacturer
1 C1 4.7 µF CAP, CERM, 4.7 µF, 6.3 V, ±10%, X7R, 0603 0603 JMK107BB7475MA-T Taiyo Yuden
2 C2, C4,C5 10 µF CAP, CERM, 10 µF, 10 V, ±20%, X7R, 0603 0603 GRM188Z71A106MA73D Murata
1 C3 120 pF CAP, CERM, 120 pF, 50 V, ±5%, C0G/NP0, 0603 0603

C0603C121J5GACTU

Kemet

1 C6 47 µF CAP, CERM, 47 µF, 10 V, ±20%, X7R, 1210 1210 GRM32ER71A476ME15L Murata
1 L1 470 nH Inductor, Shielded, 470 nH, 3.6 A, 0.032 ohm, SMD 2016 DFE201610E-R47M=P2 Murata
1 R1 200 k RES, 200 k, 1%, 0.1 W, 0603 0603 Std Std
3 R2, R3, R4 100 k RES, 100 k, 1%, 0.1 W, 0603 0603 Std Std
1 U1 4-A Step-Down Converter with 1% Output Accuracy in 1.5-mm × 1.5-mm QFN 1.5 x 1.5 mm TPS62827DMQ Texas Instruments