SLVUC08 March   2021 TLV62595

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TLV62595EVM-130 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Input/Output Connector Descriptions

    J1, Pin 1 and 2 – VIN Positive input connection from the input supply for the EVM.
    J1, Pin 3 and 4 – S+/S– Input voltage sense connections. Measure the input voltage at this point.
    J1, Pin 5 and 6 – GND Input GND connection from the input supply for the EVM.
    J2, Pin 1 and 2 – VOUT Output voltage connection
    J2, Pin 3 and 4 – S+/S– Output voltage sense connections. Measure the output voltage at this point.
    J2, Pin 5 and 6 – GND Output GND connection
    J3 – PG/GND The PG output appears on pin 1 of this header with ground on pin 2.
    JP1 – EN EN pin input jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC.
    JP2 – PG Pullup Voltage PG pin pull up voltage jumper. Place the supplied jumper on JP2 to connect the PG pin pull up resistor to VIN. Alternatively, the jumper can be removed and a different voltage can be supplied on pin 2 to pull up the PG pin to a different level. This externally applied voltage must remain below 5.5 V.