SLVUBZ8
July 2021
TPS7H5001-SP
1
2
3
4
5
6
7
8
9
1.1
Features
This EVM has the following features:
Synchronous rectification outputs with adjustable dead time
0.613-V ±1% Voltage reference overtemperature, radiation, and line and load
Adjustable slope compensation and soft start
Configurable duty cycle limit