SLVUBV4A December   2020  – December 2021

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Compatibility Across Silicon Versions
  4. 3 BoosterPack Operation
  5. 4 TPS272C45EVM Schematic
  6. 5 Connection Descriptions
  7. 6 TPS272C45EVM Assembly Drawings and Layout
  8. 7 Current Limit Configuration
  9. 8 Current Sense
  10. 9 Transient Protection
  11. 10Bill of Materials
  12. 11Revision History

Abstract

The TPS272C45EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS272C45 industrial high side switch. The TPS272C45EVM contains everything needed to test and assess the TPS272C45 before designing it into part of a greater application's power system. The evaluation module is designed to either be used as a standalone board with an attached voltage supply and output load or in conjunction with an underlying Texas Instruments microcontroller by using the standardized BoosterPack headers. A wide range of application features such as current sensing, multiplexed current limiting, and transient suppression are enabled and visible through use of this evaluation module.