SLVUBU6A April 2020 – June 2020
J1 – This jumper connects VS to the input of the LDO.
J2 – This jumper connects the output of the LDO to EN1, EN2, EN3, EN4, THER, DIAG_EN, SEH/ST1, and SEL/ST2.
J3 – Shorting pin 1 and pin 2 will connect THER to GND. Shorting pin 2 and pin 3 will connect 5V from the LDO output to THER.
J4 – Shorting pin 1 and pin 2 will connect DIAG_EN to GND. Shorting pin 2 and pin 3 will connect 5V from the LDO output to DIAG_EN.
J5 – Shorting pin 1 and pin 2 will connect SEH/ST1 to GND. Shorting pin 2 and pin 3 will connect 5V from the LDO output to SEH/ST1.
J6 – Shorting pin 1 and pin 2 will connect SEL/ST2 to GND. Shorting pin 2 and pin 3 will connect 5V from the LDO output to SEL/ST2.
J7 – Shorting pin 1 and pin 2 will connect EN1 to GND. Shorting pin 2 and pin 3 will connect 5V from the LDO output to EN1.
J8 – Shorting pin 1 and pin 2 will connect EN2 to GND. Shorting pin 2 and pin 3 will connect 5V from the LDO output to EN2.
J9 – Shorting pin 1 and pin 2 will connect EN3 to GND. Shorting pin 2 and pin 3 will connect 5V from the LDO output to EN3.
J10 – Shorting pin 1 and pin 2 will connect EN4 to GND. Shorting pin 2 and pin 3 will connect 5V from the LDO output to EN4.
J11 – Populating this jumper will tie IC_GND ot board GND with a diode in series with a 1kΩ resistor and 10nF capacitor.
J12 – Populating this jumper will connect a TVS (SMBJ36A) diode from OUT1 to GND.
J13 – Populating this jumper will connect a TVS (SMBJ36A) diode from OUT2 to GND.
J14 – Populating this jumper will connect a TVS (SMBJ36A) diode from OUT3 to GND.
J15 – Populating this jumper will connect a TVS (SMBJ36A) diode from OUT4 to GND.