SLVUBU6A April   2020  – June 2020

 

  1.   TPS274160 Evaluation Module User's Guide
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Description
      2. 1.2 Applications
      3. 1.3 Features
    3. 2 TPS274160 Schematic
    4. 3 Connection Descriptions
      1. 3.1 Connectors
      2. 3.2 Jumpers
    5. 4 TPS274160 EVM Assembly Drawings and Layout
    6. 5 Variable Resistor for CS and CL
      1. 5.1 Current Sense Resistor
      2. 5.2 Current Limit Resistor
    7. 6 Bill of Materials
  2.   Revision History

Features

This EVM has the following features:

  1. Operating Voltage 5 V– 36 V
  2. Operating junction temperature, –40 to 150°C
  3. Highly accurate current sense
  4. Programmable current limit with external resistor
  5. Multiplex high accuracy current sense or ST report
  6. Tested according to IEC61000-4-2 and IEC61000-4-5
  7. Ensured to survive DC-13 inductive load.