SLVUBR5D August 2019 – November 2021 TPSM82821 , TPSM82822 , TPSM82823
Table 8-1 lists the BOM for this EVM.
| COUNT | DESIGNATOR | VALUE | DESCRIPTION | SIZE | PART NUMBER | MANUFACTURER | |
|---|---|---|---|---|---|---|---|
| -001 | -002 | ||||||
| 2 | 2 | C1, C5 | 470 pF | CAP, CERM, 470 pF, 50 V, ±10%, X7R, 0402 | 0402 | GCM155R71H471KA37D | MuRata |
| 2 | 2 | C2 | 4.7 µF | CAP, CERM, 4.7 µF, 6.3 V, ±10%, X7R, 0603 | 0603 | JMK107BB7475MA-T | Taiyo Yuden |
| 1 | 1 | C4 | 47 µF | CAP, TA, 47 µF, 10 V, ±10%, 0.25 Ω, SMD | 3528-21 | TPSB476K010R0250 | AVX |
| 2 | 2 | C6, C7 | 10 µF | CAP, CERM, 10 µF, 10 V, ±20%, X7R, 0603 | 0603 | GRM188Z71A106MA73D | Murata |
| 1 | 1 | C9 | 120 pF | CAP, CERM, 120 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | GRM1885C1H121JA01D | Murata |
| 1 | 1 | R1 | 200 k | RES, 200 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| 2 | 2 | R2, R3 | 100 k | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| 1 | 0 | U1 | 1-A Step-Down Module with 1% Output Accuracy in 2-mm × 2.5-mm uSip | 2 mm × 2.5 mm | TPSM82821SILR | Texas Instruments | |
| 0 | 1 | U1 | 2-A Step-Down Module with 1% Output Accuracy in 2-mm × 2.5-mm uSip | 2 mm × 2.5 mm | TPSM82822SILR | Texas Instruments | |