SLVUBO3A April   2019  – October 2020 TPS650330-Q1

 

  1.   Trademarks
  2. 1BOOSTXL-TPS65033 Components and Environment
  3. 2BOOSTXL-TPS65033 Board Information
    1. 2.1 Critical Socketed Board Connections
      1. 2.1.1 Power Switches
    2. 2.2 Jumpers and Test Points
  4. 3Programming GUI Operation
    1. 3.1 Initial Set-up
      1. 3.1.1 Finding the GUI
      2. 3.1.2 Offline Installation
      3. 3.1.3 Flashing the MSP430F5529 LaunchPad
      4. 3.1.4 Flashing the MSP432E401Y Launch Pad
    2. 3.2 Connection Debugging
    3. 3.3 Basic Operation of the GUI
      1. 3.3.1 Home
      2. 3.3.2 Block Diagram
      3. 3.3.3 Registers
      4. 3.3.4 Device Configuration
        1. 3.3.4.1 Using Device Configuration to Define Spin Settings
        2. 3.3.4.2 Configuring the Power Sequence
    4. 3.4 Scripting
  5. 4Recommended Operating Procedure
  6. 5BOOSTXL-TPS65033 Schematic
  7. 6BOOSTXL-TPS65033 Board Layers
  8. 7BOOSTXL-TPS65033 Bill of Materials
  9. 8Revision History

Device Configuration

The Device Configuration section is organized into selectable tabs at the top of the page, where only the contents of the blue tab is actively displayed. Each tab contains categorized visual instruments relating to individual bit fields within the register map. Each instrument is linked to the latest bit values in the register map table, and can be used to alter settings within the PMIC through the dropdown menus or check box features. If the Auto Read function in the register map is inactive, the Read All Registers button in the top right area of the Device Configuration page can be used to manually refresh the register page, which will then update the instruments with the latest device values.

The PMIC incorporates Control Lock and Configuration Lock features that can prevent I2C writes to various registers within the device. The status of these locks will always be displayed in the top right hand corner of the Device Configurations page, and can be toggled by clicking their associated checkbox. When the GUI is properly connected to the EVM and write instructions appear to be ignored by the PMIC, confirm the status of these indicators to verify the device is able to accept new write instructions.

GUID-20200921-CA0I-CGJN-LNL1-MKZJHZXTRLCD-low.png Figure 3-15 TPS6503xx-Q1 GUI Device Configuration Page