SLVUBN3C May   2019  – March 2026 TPS2388 , TPS23880 , TPS23881

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Input Power
        1. 2.2.1.1 Vpwr
        2. 2.2.1.2 3.3 V
        3. 2.2.1.3 3.3 V_ISO
      2. 2.2.2 Communication Interface
        1. 2.2.2.1 PSE I2C Communication
        2. 2.2.2.2 MCU - Host Communication
      3. 2.2.3 MSP430F523x and MSPM0G1107x Hardware Design
    3. 2.3 Highlighted Products
      1. 2.3.1  TPS23881
      2. 2.3.2  MSPM0G1107x and MSP430F523x
      3. 2.3.3  ISO1541
      4. 2.3.4  ISO7731
      5. 2.3.5  CSD19538
      6. 2.3.6  LM5017
      7. 2.3.7  LM5020
      8. 2.3.8  LM5050
      9. 2.3.9  INA240
      10. 2.3.10 REF3425
      11. 2.3.11 TPS3890
  9. 3Hardware, Software, Testing Requirement and Test Result
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Hardware Setup
        2. 3.2.1.2 LED, Test Point, Jumper and Connector Settings
          1. 3.2.1.2.1 EVM LEDs
          2. 3.2.1.2.2 EVM Test Points
          3. 3.2.1.2.3 EVM Jumpers
          4. 3.2.1.2.4 EVM Input and Output Connectors
        3. 3.2.1.3 System Firmware GUI Setup
          1. 3.2.1.3.1 PSE System Firmware GUI Installation
          2. 3.2.1.3.2 PSE System Firmware GUI Operation
      2. 3.2.2 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematic
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
    2. 4.2 Software Files
    3. 4.3 Related Documentation
    4. 4.4 Trademarks
  11. 5Revision History

Hardware

The following hardware is required to get started with the reference design:

  • PSEMTHR24EVM-081: motherboard for 24 port PoE PSE applications (sold separately)
  • PSEM0MCUDAUEVM-018: MSPM0 daughtercard for 24 Port PoE PSE applications (sold separately)
  • PSEMCUDAUEVM-082: MSP430 daughtercard for 24 Port PoE PSE applications (sold separately)
  • TPS23881EVM-083: TPS23881 daughtercard for 24-port Type 3 and Type 4 PoE PSE applications (sold separately)
  • USB2ANY interface adapter: used with PSE system firmware GUI for I2C/UART interaction with MCU daughtercard (sold separately)
  • MSP-FET programmer: used with the UniFlash GUI for programming the MSP430 device
  • XDS110 Debugger: used with the UniFlash GUI for programming the MSPM0 device