SLVUBN3C May 2019 – March 2026 TPS2388 , TPS23880 , TPS23881
TI's PSE system firmware GUI is used with the PSE system EVM kit (PSEMTHR24EVM-081, PSEMCUDAUEVM-082/PSEM0MCUDAUEVM-018, TPS23881EVM-083) to configure the system, generate the code image and flash to MSPM0/MSP430 device. PSE system firmware GUI using MSPM0 can be requested here. PSE system firmware GUI using MSP430 can be downloaded from the TIDA-050026-23881 folder or the PSEMCUDAUEVM-082 tool folder.