SLVUBN3B May 2019 – December 2025 TPS2388 , TPS23880 , TPS23881
TI's PSE system firmware GUI is used with the PSE system EVM kit (PSEMTHR24EVM-081, PSEMCUDAUEVM-082/PSEM0DAUEVM-018, TPS23881EVM-083) to configure the system, generate the code image and flash to MSPM0/MSP430 device. Download the PSE system firmware GUI from the TIDA-050026-23881 folder or the PSEMCUDAUEVM-082 tool folder.