SLVUBN3B May   2019  – December 2025 TPS2388 , TPS23880 , TPS23881

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Input Power
        1. 2.2.1.1 Vpwr
        2. 2.2.1.2 3.3 V
        3. 2.2.1.3 3.3 V_ISO
      2. 2.2.2 Communication Interface
        1. 2.2.2.1 PSE I2C Communication
        2. 2.2.2.2 MCU - Host Communication
      3. 2.2.3 MSP430F523x and MSPM0G1107x Hardware Design
    3. 2.3 Highlighted Products
      1. 2.3.1  TPS23881
      2. 2.3.2  MSP430F523x and MSPM0G1107x
      3. 2.3.3  ISO1541
      4. 2.3.4  ISO7731
      5. 2.3.5  CSD19538
      6. 2.3.6  LM5017
      7. 2.3.7  LM5020
      8. 2.3.8  LM5050
      9. 2.3.9  INA240
      10. 2.3.10 REF3425
      11. 2.3.11 TPS3890
  9. 3Hardware, Software, Testing Requirement and Test Result
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Hardware Setup
        2. 3.2.1.2 LED, Test Point, Jumper and Connector Settings
          1. 3.2.1.2.1 EVM LEDs
          2. 3.2.1.2.2 EVM Test Points
          3. 3.2.1.2.3 EVM Jumpers
          4. 3.2.1.2.4 EVM Input and Output Connectors
        3. 3.2.1.3 System Firmware GUI Setup
          1. 3.2.1.3.1 PSE System Firmware GUI Installation
          2. 3.2.1.3.2 PSE System Firmware GUI Operation
      2. 3.2.2 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematic
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
    2. 4.2 Software Files
    3. 4.3 Related Documentation
    4. 4.4 Trademarks
  11. 5Revision History

Description

This reference design features an evaluation module for the 24-port PSE system which contains a hardware kit, a system firmware image, and a system firmware GUI. The hardware kit consists of a motherboard (PSEMTHR24EVM-081), MSP430 daughtercard (PSEMCUDAUEVM-082) or MSPM0 daughtercard (PSEM0DAUEVM-018), and a PSE daughtercard (TPS23881EVM-083). To evaluate the system (both hardware and software), USB2ANY and MSP-FET adapters are also needed. This guide has been revised to reflect hardware design using the new MSPM0G1107 MCU for multiport PoE systems.