SLVUBI1 May 2021
Figure 4-4 shows the response to this load step to be about 50mV, or 2%.
Figure 4-4 Transient Response to Load Step 0 A to 3 A at 1 A/µsAgain, transient deviation is approximately 50 mV, ignoring peak envelope, or 2%.
Figure 4-5 Transient Response to Load Step 3 A to 0 A at 1 A/µs