SLVUBI1 May 2021
Table 6-1 displays the EVM BOM.
| Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | LP043 | Any | ||
| C1 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, ±10%, X7R, 0805 | 0805 | C0805C103K5RACTU | Kemet |
| C3 | 1 | 4.7uF | CAP, CERM, 4.7 uF, 10 V, ±10%, X7R, 1210 | 1210 | C1210C475K8RACTU | Kemet |
| C4, C5 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, ±5%, X7R, 0805 | 0805 | 08055C104JAT2A | AVX |
| C6 | 1 | 22pF | CAP, CERM, 22 pF, 50 V, ±5%, C0G/NP0, 0805 | 0805 | C0805C220J5GACTU | Kemet |
| C7, C21 | 2 | 330uF | CAP, Tantalum Polymer, 330 uF, 10 V, ±20%, 0.006 ohm, 7343-43 SMD | 7343-43 | T530X337M010ATE006 | Kemet |
| C8 | 1 | 22uF | CAP, CERM, 22 uF, 16 V, ±10%, X7R, 1210 | 1210 | C3225X7R1C226K250AC | TDK |
| C14 | 1 | 0.022uF | CAP, CERM, 0.022 uF, 100 V, ±10%, X7R, 0805 | 0805 | 08051C223KAT2A | AVX |
| C15 | 1 | 0.47uF | CAP, CERM, 0.47 uF, 50 V, ±10%, X7R, 0805 | 0805 | C2012X7R1H474K125AB | TDK |
| C20 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, ±5%, X7R, 1206 | 1206 | C1206C104J5RACTU | Kemet |
| D1 | 1 | 5.1V | Diode, Zener, 5.1 V, 300 mW, AEC-Q101, SOT-23 | SOT-23 | DZ23C5V1-E3-18 | Vishay-Semiconductor |
| D2 | 1 | Orange | LED, Orange, SMD | LED_0805 | LTST-C170KFKT | Lite-On |
| D3 | 1 | 30V | Diode, Schottky, 30 V, 2 A, SMB | SMB | B230-13-F | Diodes Inc. |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J6 | 2 | Terminal Block, 4x1, 5.08mm, TH | 4x1 Terminal Block | 39544-3004 | Molex | |
| J2, J5, J7, J8 | 4 | Standard Banana Jack, Uninsulated, 5.5mm | Keystone_575-4 | 575-4 | Keystone | |
| J3 | 1 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
| J4, J9 | 2 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | TH Scope Probe | 131-5031-00 | Tektronix | |
| L1 | 1 | Shielded Power Inductor 2.2µH 12.1A 12.43mOhm Max 2SMD | SMD2 | XEL5050-222MEC | Coilcraft | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| R1, R8, R9 | 3 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale |
| R2 | 1 | 1.00k | RES, 1.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1001V | Panasonic |
| R3 | 1 | 2.00k | RES, 2.00 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF2001V | Panasonic |
| R5 | 1 | 4.70k | RES, 4.70 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-472-B-T5 | Susumu Co Ltd |
| R7 | 1 | 10.0k | RES, 10.0 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-103-B-T5 | Susumu Co Ltd |
| R10 | 1 | 95.3k | RES, 95.3 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080595K3FKEA | Vishay-Dale |
| R11 | 1 | 910 | RES, 910, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW0805910RJNEA | Vishay-Dale |
| R13 | 1 | 10.0k | RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW080510K0FKEA | Vishay-Dale |
| R14 | 1 | 11.8k | RES, 11.8 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1182V | Panasonic |
| R15 | 1 | 3.40k | RES, 3.40 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08053K40FKEA | Vishay-Dale |
| TP1, TP4, TP6, TP8, TP17, TP18, TP19 | 7 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone | |
| TP2, TP3, TP5, TP7, TP9, TP22, TP27 | 7 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone | |
| TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP23, TP24, TP25, TP26 | 11 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
| TP20, TP21 | 2 | Test Point, Miniature, Yellow, TH | Yellow Miniature Testpoint | 5004 | Keystone | |
| U1 | 1 | Radiation Hardness Assured (RHA) 3-V to 7-V Input, 3-A Synchronous Step Down Converter | CFP20 | TPS7H4002HKH/EM | Texas Instruments | |
| C2 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, ±5%, X7R, 0805 | 0805 | 08055C104JAT2A | AVX |
| C9, C10, C11, C12, C13 | 0 | 22uF | CAP, CERM, 22 uF, 16 V, ±10%, X7R, 1210 | 1210 | C3225X7R1C226K250AC | TDK |
| C16, C18, C19 | 0 | 330uF | CAP, Tantalum Polymer, 330 uF, 10 V, ±20%, 0.006 ohm, 7343-43 SMD | 7343-43 | T530X337M010ATE006 | Kemet |
| C17, C22 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, ±5%, X7R, 1206 | 1206 | C1206C104J5RACTU | Kemet |
| C23 | 0 | 0.47uF | CAP, CERM, 0.47 uF, 50 V, ±10%, X7R, 0805 | 0805 | C2012X7R1H474K125AB | TDK |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R4, R6 | 0 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale |
| R12 | 0 | 499k | RES, 499 k, 0.1%, 0.125 W, 0805 | 0805 | RG2012P-4993-B-T5 | Susumu Co Ltd |